Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, Without Screw Caps, Bulk Pack, 96/Pack, 10 Packs/Case, 960 Tubes/Case
Product Number8500
A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -196°C to +121°C
- Maximum identification – Synchronized 2D and linear bar code along with marking spot
- Maximum information – 14 x 14 dot 2D bar code
- Bar code stability – Laser-etched for permanent identification
- Compound compatibility – Universal inert polypropylene construction throughout
- Nonsterile
Added to Your Shopping Cart
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Details
| Product Number | 8500 |
| 数量/包 | 96 /包 |
| 数量/箱 | 960 /箱 |
| 品牌 | Corning® |
| 刻度 | 没有 |
| 特性 | 1D/2D条码 |
| 无菌 | 否 |
| 管架 | 否 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01917001
- Quality Certificate - Lot No.29816001
- Quality Certificate - Lot No.14215001
- Quality Certificate - Lot No.24911001
- Quality Certificate - Lot No.08711001
- Quality Certificate - Lot No.32610001
- Quality Certificate - Lot No.31310001
- Quality Certificate - Lot No.Generic