text.skipToContent text.skipToNavigation

Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case

Product Number352054

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$245.26 per case

Out of Stock

Details
Product Number   352054
Qty./Pk   125 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Color   Natural  
Graduations   No  
Capacity   5 mL  
Sterile   Yes  
O.D.   12 mm  
Product Material   Polystyrene  
Application   Diagnostics  
Specifications Documents