text.skipToContent text.skipToNavigation

Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-200-B

E-mail

Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   MCT-200-B
数量/包   500 /包  
数量/箱   5000 /箱  
品牌   Axygen®  
容量   2 mL  
顶部式样   弹扣盖  
最高RCF   16700 xg  
刻度   是  
刻度间隔   0.25 mL  
颜色   蓝色  
无菌   否  
刻度范围   0.1 - 2 mL  
应用   诊断  
Specifications Documents