Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile
Product NumberSCT-150-SS-A-S
Axygen® 1.5 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | SCT-150-SS-A-S |
| 数量/包 | 500 /包 |
| 数量/箱 | 4000 /箱 |
| 品牌 | Axygen® |
| 容量 | 1.5 mL |
| 管子式样 | 微量离心机 |
| 底部式样 | Self Standing |
| 顶部式样 | 螺旋盖 |
| 最高RCF | 20000 xg |
| 刻度 | 没有 |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Color | Assorted |
| Sterile | Yes |
| Self Standing | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27126001
- Quality Certificate - Lot No.26426951
- Quality Certificate - Lot No.24426951
- Quality Certificate - Lot No.24026001
- Quality Certificate - Lot No.15926001
- Quality Certificate - Lot No.13626001
- Quality Certificate - Lot No.09026001
- Quality Certificate - Lot No.08226001
- Quality Certificate - Lot No.07726952
- Quality Certificate - Lot No.06126001
- Quality Certificate - Lot No.02126001
- Quality Certificate - Lot No.36025001
- Quality Certificate - Lot No.35725951
- Quality Certificate - Lot No.33725001
- Quality Certificate - Lot No.28825951
- Quality Certificate - Lot No.26025001
- Quality Certificate - Lot No.23525001
- Quality Certificate - Lot No.18825001
- Quality Certificate - Lot No.17725001
- Quality Certificate - Lot No.17025951
- Quality Certificate - Lot No.11625001
- Quality Certificate - Lot No.11525001
- Quality Certificate - Lot No.09025951
- Quality Certificate - Lot No.01625001
- Quality Certificate - Lot No.36324001
- Quality Certificate - Lot No.29924001
- Quality Certificate - Lot No.25824001
- Quality Certificate - Lot No.25424951
- Quality Certificate - Lot No.24924951
- Quality Certificate - Lot No.23824001