text.skipToContent text.skipToNavigation

Axygen® 5 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,500支管和盖/箱

Product NumberSCT-5ML-S

E-mail
  • 无菌产品到货时已组装完毕,管盖已拧紧于管体上
  • 刻度间隔为1.0 mL
  • 大块磨砂书写区
  • 运输管与管盖之间紧密配合,无漏液
  • 不含人DNA
  • 经认证不含RNase/DNase
  • 无热原
  • 无菌

鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   SCT-5ML-S
数量/包   25 /包  
数量/箱   500 /箱  
品牌   Axygen®  
容量   5 mL  
顶部式样   螺旋盖  
刻度   是  
Graduation Interval   1 mL  
Color   Clear  
Cap Style   Screw cap  
Cap Color   Blue  
Sterile   Yes  
Self Standing   Yes  
Graduation Range   1 - 5 mL  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents
Compatible Accessories
Axygen® 5/10 mL蓝色螺旋盖,250个/组,8组/箱