Axygen® 1250 µL带滤芯移液器吸头,Matrix型,透明,大包装,500个吸头/包,10包/箱
Product NumberMTX-1250-C
(This is the suggested replacement for MTX-1250-C-L)
Axygen® tips compatible with Matrix Impact pipettors are RNase-/DNase-free and nonpyrogenic. They are available in standard polypropylene or Maxymum Recovery.
- RNase-/DNase-free
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
散装手工吸头的树脂使用量比盒装产品平均减少50%。
Added to Your Shopping Cart
Details
| Product Number | MTX-1250-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 500 Tips/Pk, 10 Packs/Cs |
| Capacity | 1250 µL |
| Volume Range | 15 - 1250 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents