Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Pipet Tips, Graduated, Yellow, Nonsterile, Bulk Pack, 1000 Tips/ Pack, 10 Packs/Case
Product NumberTE-204-Y
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10 µL, 50 µL and 100 µL
- Compatible With Eppendorf Pipettors
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$387.93 per case
| Product Number | TE-204-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | No |
| Color | Yellow |
- Quality Certificate - Lot No.21625156
- Quality Certificate - Lot No.05125156
- Quality Certificate - Lot No.01425156
- Quality Certificate - Lot No.23524156
- Quality Certificate - Lot No.13524156
- Quality Certificate - Lot No.09324156
- Quality Certificate - Lot No.05724156
- Quality Certificate - Lot No.00524156
- Quality Certificate - Lot No.28423156
- Quality Certificate - Lot No.25023156
- Quality Certificate - Lot No.33422156
- Quality Certificate - Lot No.32922156