Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL 适配Eppendorf超微量带滤芯吸头,透明,非灭菌,大包装,1000个吸头/包,10包/箱
Product NumberTF-400
Axygen® 带滤芯防气溶胶吸头极其适合DNA扩增和微生物学应用,在这些应用中,极微量的污染便会导致结果失效。滤芯可以在吸头内形成物理屏障,抑制并阻挡气溶胶,从而防止样本间的交叉污染。每个聚乙烯滤芯均不含DNA抑制剂,采用自动操作方式插入吸头,以避免核酸酶污染。盒装吸头 (非大包装吸头) 采用带盖的底部密封吸头盒包装,以防止污染,并可提供灭菌形式。
- 不含RNase/DNase
- 无热原
- 采用Maxymum Recovery技术的产品可实现超低滞留,在货号中以–L表示
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
散装手工吸头的树脂使用量比盒装产品平均减少87%。
Added to Your Shopping Cart
Details
| Product Number | TF-400 |
| 数量/包 | 1000 /包 |
| 数量/箱 | 10000 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 1,000支吸头/包,10包/箱 |
| 容量 | 10 µL |
| 容积范围 | 0.5 - 10 µL |
| 过滤器 | 是 |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
Specifications Documents