Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 mL Macrovolume Pipette Tips, Clear, Nonsterile, Bulk Pack, 100 Tips/Pack, 20 Packs/Case
产品编号T-10ML-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Gilson P10 mL and MLA pipettors
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | T-10ML-C |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 mL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- 质量证书 – 批号 18026055
- 质量证书 – 批号 14726044
- 质量证书 – 批号 11826048
- 质量证书 – 批号 34225014
- 质量证书 – 批号 26525084
- 质量证书 – 批号 23125031
- 质量证书 – 批号 19525186
- 质量证书 – 批号 16725110
- 质量证书 – 批号 13925047
- 质量证书 – 批号 12025018
- 质量证书 – 批号 02025008
- 质量证书 – 批号 35124043
- 质量证书 – 批号 35223027
- 质量证书 – 批号 33823042
- 质量证书 – 批号 32323030
- 质量证书 – 批号 31823035
- 质量证书 – 批号 27923034
- 质量证书 – 批号 26523035
- 质量证书 – 批号 24823033
- 质量证书 – 批号 24423068
- 质量证书 – 批号 20323012
- 质量证书 – 批号 20123015
- 质量证书 – 批号 20123008
- 质量证书 – 批号 15023016
- 质量证书 – 批号 05623015
- 质量证书 – 批号 03523030
- 质量证书 – 批号 32022036
- 质量证书 – 批号 12022050
- 质量证书 – 批号 01722038
- 质量证书 – 批号 01422040