text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Reload, 768/Pack, 3072/Case

Product NumberMR-1000XT-RL

E-mail

Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.



1.241,17 kr. per case

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-1000XT-RL
Qty./Pk   768 / Pk  
Qty./Cs   3072 / Cs  
Brand   Axygen®  
Packaging   Reload Stack  
Packaging Format   768 Tips/Pk, 4 Packs/Case  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   1250 µL  
Maximum Volume/Well   1250 µL  
Volume Range   50 - 1250 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Product Material   Polypropylene  
Deck Color   Blue  
Specifications Documents
Compatible Accessories