Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack移液器吸头,1000 µL,加长,大包装
产品编号MR-1000XT



Axygen® MultiRack吸头采用便捷的铰链式吸头盒包装,有助于在使用过程中减少空气污染物对吸头的污染。每个吸头盒均单独密封。优质的聚丙烯吸头盒可重复使用且可高压蒸汽灭菌。可用Axygen® MultiRack替换吸头套件重新装载,以节省成本和塑料用量。坚固的吸头盒可避免意外倾倒,易于关闭的盖锁有助于防止在关闭时打翻吸头。透明吸头盒和带颜色标识支架便于识别尺寸。

Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
已添加至购物车
详情
产品编号 | MR-1000XT |
数量/包 | 768 /包 |
数量/箱 | 7680 /箱 |
品牌 | Axygen® |
包装规格 | 768支吸头/包,10包/箱 |
吸头规格 | 大包装 |
最大容量 | 1250 µL |
容积范围 | 50 - 1250 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 是 |
Color | Clear |
产品规格文件
Compatible Accessories