Axygen® 20 µL Maxymum Recovery® 超微量移液器吸头,不带滤芯,透明,盒装,96个吸头/盒,10盒/包,5包/箱
Product NumberT-400-L-R
Axygen® 通用吸头适用于多种单通道和多通道移液器,可与大多数常见品牌的移液器兼容。这种聚丙烯吸头不含RNase/DNase且无热原。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
- 不含RNase/DNase
- 无热原
- Maxymum Recovery技术可实现超低滞留和高产量
Added to Your Shopping Cart
Details
| Product Number | T-400-L-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.5 - 20 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents