text.skipToContent text.skipToNavigation

Corning® 100-1000 µL Universal Fit Bulk Packed Pipette Tips, Blue, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case

产品编号4846

电子邮件

Corning® Universal Fit bulk packed polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 250, 500 and 1,000 µL volumes
  • Beveled orifice helps ensure accurate fluid delivery
  • Nonsterile

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。

散装手工吸头的树脂使用量比盒装产品平均减少49%。


详情
产品编号   4846
数量/包   1000 /包  
数量/箱   10000 /箱  
品牌   Corning®  
吸头规格   大包装  
容量   1000 µL  
容积范围   100 - 1000 µL  
过滤器   No  
无菌   否  
可高压灭菌   Yes  
颜色   蓝色  
特性   一次性  
产品规格文件