text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Racked Pipette Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case

Product Number4860

E-mail

Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • 96 tips/rack
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Beveled orifice helps ensure accurate fluid delivery.
  • Sterile
  • RNase-/DNase-free and nonpyrogenic.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   4860
数量/包   96 /包  
数量/箱   960 /箱  
品牌   Corning®  
吸头规格   96支吸头/盒  
容量   200 µL  
容积范围   1 - 200 µL  
过滤器   No  
无菌   是  
可高压灭菌   Yes  
颜色   黄色  
特性   一次性  
Specifications Documents