- Corning gel-loading pipet tips feature a capillary end that allows easy access into vertical and horizontal electrophoresis gels.
- Total capacity of 200 µL.
- Tips are 83 mm in length.
- RNase-/DNase-free.
- Nonpyrogenic.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
4853 | Corning® 1-200 µL圆头0.5 mm厚凝胶上样吸头,自然色,非灭菌,200个吸头/盒,2盒/箱,400个吸头/箱 | 200 /包 | 400 /箱 | Corning® | N/A | per case | |
4854 | Corning® 1-200 µL Flat 0.4 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case | 1 794,98 kr | per case | ||||
4884 | Corning® 1-200 µL Flat 0.2 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case | 2 247,53 kr | per case |