- Highly durable, one-piece polyethylene design
- One squeeze draws 3 mL into this 6-inch transfer pipet
- Small tip ensures consistent reproduction of drop size
- Graduated at 1 mL and 2 mL marks
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 357524 | Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Nonsterile, 500/Pack, 1,000/Case | 500 / Pk | 1000 / Cs | Falcon® | N/A | per case | |
| 357575 | Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Individually Packed, Sterile, 1/Pack, 500/Case | 1 / Pk | 500 / Cs | Falcon® | 1 203,41 kr | per case |