- 无菌
- 不含RNase/DNase
- 无热原
- 无细胞毒性
- 无BSE/TSE
- 独有的防滴吸头可确保移液准确
- 带颜色标识的放大条纹,更易于读取容量和选择尺寸
- 双向刻度,可选递增或递减刻度
- 负刻度可提供额外容量
- 三种包装方式可选:纸塑独立包装;透明塑料独立包装;大包装
- 容积精准度可达总容积的±2%
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
4484 | 100 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,10/袋,100/箱 | 10 /包 | 100 /箱 | Corning® | per case | |
4490 | 50 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,25/袋,100/箱 | 25 /包 | 100 /箱 | Corning® | per case | |
4491 | 100 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,10/袋,100/箱 | 10 /包 | 100 /箱 | Corning® | per case | |
4500 | 50 mL Stripette™ 血清移液管,聚苯乙烯,大包装,无菌,25/袋,100/箱 | 25 /包 | 100 /箱 | Corning® | per case | |
4501 | 50 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,25/袋,100/箱 | 25 /包 | 100 /箱 | Corning® | per case |