text.skipToContent text.skipToNavigation

Axygen® 制胶梳,适用于Axygen® 水平电泳槽

电子邮件

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
HGB10-16-1 Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB10-16-15 Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB10-20MC-1 Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB10-20MC-15 Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB15-16MC-1 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB15-16MC-15 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB15-16MC-2 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,2.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB15-20-075 Axygen® 20孔制胶梳,适用于15 cm电泳槽,0.75 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB15-20-1 Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness N/A per case
联系客户服务部
HGB15-20-15 Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness N/A per case
联系客户服务部
HGB15-30MC-1 Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness N/A per case
HGB15-30MC-15 Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.5 mm Thickness N/A per case
HGB15-35-15 Axygen® 35-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness N/A per case
HGB20-20MC-1 Axygen® 20-well multi-channel compatible comb for use with 20 cm Gel Box, 1.0 mm Thickness N/A per case
HGB20-20MC-15 Axygen® 20-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness N/A per case
HGB20-40MC-1 Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.0 mm Thickness N/A per case
HGB20-40MC-15 Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-10-1 Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-10-15 Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-12MC-1 Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-12MC-15 Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-16-1 Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-16-15 Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-5-15 Axygen® 5孔制胶梳,适用于7 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-8-075 Axygen® 8孔制胶梳,适用于7 cm电泳槽,0.75 mm厚   1 /包     1 /箱     Axygen®   N/A per case
HGB7-8-1 Axygen® 8孔制胶梳,适用于7 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   N/A per case