Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
HGB7-10-1 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
HGB7-10-15 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case |