Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| HGB15-20-075 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,0.75 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-20-1 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-20-15 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-20MC-1 | Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-20MC-15 | Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case |