| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| HGB10-16-1 | Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB10-20MC-1 | Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-16MC-1 | Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-20-1 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-30MC-1 | Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-20MC-1 | Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-40MC-1 | Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-10-1 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-10-15 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-12MC-1 | Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-12MC-15 | Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-16-1 | Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-8-1 | Axygen® 8孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case |