Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| HGB10-16-15 | Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB10-20MC-15 | Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-16MC-15 | Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-20-15 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-30MC-15 | Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB15-35-15 | Axygen® 35孔制胶梳,适用于15 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-20MC-15 | Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB20-40MC-15 | Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-16-15 | Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case | |
| HGB7-5-15 | Axygen® 5孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | 1 /包 | 1 /箱 | Axygen® | per case |