Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, Chinese Plug
产品编号6779
The Corning variable speed LSE Vortex Mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, continuous or mix modes. A range of accessories are available for all common sample tubes and containers.
- Variable speed for gentle to vigorous mixing
- Optimized counter balance for minimal vibration
- Lightweight and portable
- Includes cup head for all standard microtubes and centrifuge tubes
- Mix a variety of tubes and plates with optional accessory heads
- Touch and continuous mix modes
已添加至购物车
详情
| 产品编号 | 6779 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
产品规格文件
Compatible Accessories
Corning® LSE™ Optional Head for 24 x 1.5/2.0 mL Tubes, 24 x 0.5 mL Tubes and 32 x 0.2 mL Tubes or 4 Tube Strips
480101
N/A
per case