text.skipToContent text.skipToNavigation

Corning® LSE™ Vortex Mixer

电子邮件

The Corning LSE variable speed vortex mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, and continuous or “touch” mix modes. A range of accessories are available for all common sample tubes and containers.

  • Variable speed for gentle to vigorous mixing
  • Optimized counter balance for minimal vibration
  • Lightweight and portable
  • Includes cup head for all standard microtubes and centrifuge tubes
  • Mix a variety of tubes and plates with optional accessory heads
  • Touch and continuous mix modes

选择规格

速度范围
查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
6777 Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, UK Plug   1 /包     1 /箱     Corning®   N/A per case