text.skipToContent text.skipToNavigation

Axygen® Axyspin Plate Centrifuge, JP

产品编号PLATESPINNER-JP

电子邮件

The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.

  • Capacity for two standard plates
  • Top loading design
  • Exceptionally small footprint
  • Starts and stops in seconds
  • Use before and after thermal cycling to improve PCR yield
  • Quickly spin down droplets and condensation
  • Accepts skirted and non-skirted and all standard PCR plates
  • Less than ¼ the size of most plate centrifuges
  • Maximum Capacity: 2 standard PCR or microtiter microplates
  • Ambient Operating Range 4° to 35°C


详情
产品编号   PLATESPINNER-JP
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Axygen®  
尺寸L x W x H   7.5 x 8.6 x 7.3 in.   
应用   诊断  
重量   5.7 lbs.  
产品规格文件