text.skipToContent text.skipToNavigation

Corning® Molecular Biology Grade Water

电子邮件

Molecular biology grade water is ideal for applications where highly pure, RNase-, DNase-, and protease-free water is required (e.g., PCR and other molecular biology reactions setup, DNA/RNA/protein extraction, purification, and storage reagents). Molecular biology grade water is tested to the chemical and physical properties found in the USP monograph for sterile purified water.

选择规格

查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
46-000-CV Corning® 500 mL Molecular Biology Grade Water Tested to USP Sterile Purified Water Specifications   6 /包     6 /箱     Corning®   N/A per case