Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL细胞培养级用水,符合USP无菌注射用水标准
Product Number25-055-CI
技术优势: 适合各种需要较高无菌保证水平的应用 这种WFI (注射用水) 级水符合美国药典 (USP) 测试要求,可用于细胞和组织培养、实验室玻璃器皿和容器的清洁、设备处理、流程验证和纯化。 - 每个生产批次都附有完整的分析证书 - 采用行业最高标准生产,确保性能卓越符合WFI标准康宁培养基证书可从资源库获取。
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-055-CI |
| 数量/包 | 6 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 储存 | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24726006
- Quality Certificate - Lot No.11826005
- Quality Certificate - Lot No.28125001
- Quality Certificate - Lot No.22425008
- Quality Certificate - Lot No.12025006
- Quality Certificate - Lot No.01325006
- Quality Certificate - Lot No.31724019
- Quality Certificate - Lot No.19124018
- Quality Certificate - Lot No.16624004
- Quality Certificate - Lot No.10024012
- Quality Certificate - Lot No.06424004
- Quality Certificate - Lot No.31723011
- Quality Certificate - Lot No.30423010
- Quality Certificate - Lot No.19223010
- Quality Certificate - Lot No.11523014
- Quality Certificate - Lot No.00423005
- Quality Certificate - Lot No.32522004
- Quality Certificate - Lot No.25622007
- Quality Certificate - Lot No.15822014
- Quality Certificate - Lot No.10222019
- Quality Certificate - Lot No.32621009
- Quality Certificate - Lot No.22221009
- Quality Certificate - Lot No.14621003
- Quality Certificate - Lot No.06121004
- Quality Certificate - Lot No.35720005
- Quality Certificate - Lot No.32220008
- Quality Certificate - Lot No.28620008
- Quality Certificate - Lot No.23020011
- Quality Certificate - Lot No.17420015
- Quality Certificate - Lot No.28819002