Corning® Fetal Bovine Serum, 500 mL, Regular, South American Origin
产品编号35-179-CV
- Fetal Bovine Serum, South American Origin.
- Collected at government registered facilities in South America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility and mycoplasma.
已添加至购物车
详情
| 产品编号 | 35-179-CV |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 0.2 磅 |
| 尺寸 | 500 mL |
| 保质期 | 60个月 |
| 储存 | -40°C to -10°C |
| 种属 | 牛,家牛 |
| 来源 | 南美来源 |
| 类型 | 胚胎 |
| 处理 | 无 |
| 无菌 | 是 |
产品规格文件