text.skipToContent text.skipToNavigation

Corning® 500 mL LSM (淋巴细胞分离培养基)

产品编号25-072-CV

电子邮件

技术优势: 与其他主要供应商的同类产品相比,内毒素含量更低 淋巴细胞分离培养基 (LSM) 最初用于在体外从稀释全血中分离淋巴细胞。 它是一种无菌等渗聚蔗糖和泛影酸溶液,在20℃下粘度低,密度为1.077-1.080 g/mL。 - 每个生产批次都附有完整的分析证书,以及完整的配方信息 - 采用行业最高标准生产,确保性能卓越 康宁培养基证书可从资源库获取。

“
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   25-072-CV
数量/包   1 /包  
数量/箱   1 /每个  
品牌   Corning®  
尺寸   500 mL  
储存   2°C to 30°C  
产品规格文件