text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Plant Genomic DNA Extraction Kit

电子邮件

The AxyPrep MAG Plant gDNA Extraction Kit is a magnetic beads-based purification system that allows rapid and reliable isolation of high quality gDNA from a wide variety of plant samples. Up to 96 samples (50 mg fresh tissue per sample or 15 mg of dried tissue per sample) can be processed in less than one hour. The AxyPrep MAG Plant gDNA Extraction Kit efficiently eliminates polysaccharides, phenolic compounds and enzyme inhibitors with no organic extractions. This kit is adaptable for use on major liquid handling workstations for high throughput processing.

  • Simplified extraction process
  • Non-alcohol-based purification
  • Compatible with genomics downstream applications
  • High quality, high-yield DNA
  • Manual and automation friendly


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
MAG-PLANT-GDNA-10 Axygen® AxyPrep MAG植物gDNA试剂盒 - 10次   1 /包     1 /箱     Axygen®   per case
MAG-PLANT-GDNA-M Axygen® AxyPrep MAG植物gDNA试剂盒 - 384次   1 /包     1 /箱     Axygen®   per case
MAG-PLANT-GDNA-S Axygen® AxyPrep MAG植物gDNA试剂盒 - 96次   1 /包     1 /箱     Axygen®   per case