text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Sterile

Product NumberVT-255-R-S

E-mail

This is the suggested replacement for VT-255-L-R-S.


Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.

The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.

Features and Benefits

  • Tip format: 96 tips
  • Tip volume range: Up to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
    • Axygen Maxymum Recovery surface
  • Compatibility:
    • Bravo automated liquid handling platform
    • VPrep® vertical liquid handling pipetting station
    • MGISP-960
    • MGISP-100


This product is non-returnable. If you have any questions, please contact us immediately.


You might also be interested in
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile
Details
Product Number   VT-255-R-S
数量/包   960 /包  
数量/箱   4800 /箱  
品牌   Axygen®  
系列   VT  
模型   Bravo | MGISP  
吸头特性   Standard  
吸头形状   圆形  
吸头   Standard  
兼容性   Agilent Bravo and MGI Tech MGISP Automation Systems   
结合模型使用   MGI   
包装   符合SBS标准的盒  
包装配置   Single Rack  
包装规格   10盒/包,5包/箱  
吸头规格   96支吸头/盒  
件/箱   50 Racks/Case  
最大容量/孔   250 µL  
应用   诊断  
过滤器   没有  
无菌   是  
表面类别   Standard  
可高压灭菌   没有  
颜色   透明  
Specifications Documents
Available Certificates