Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 250µL, Clear, Non-filtered, Nonsterile
产品编号VT-255-R
(This is the suggested replacement for VT-255-L-R)
Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.
The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.
Features and Benefits
- Tip format: 96 tips
- Tip volume range: Up to 250 µL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Axygen Maxymum Recovery surface - Compatibility:
- Bravo automated liquid handling platform
- VPrep® vertical liquid handling pipetting station
- MGISP-960
- MGISP-100
This product is non-returnable. If you have any questions, please contact us immediately.
| 产品编号 | VT-255-R |
| 数量/包 | 9600 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | VT |
| 模型 | Bravo | MGISP |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | standard |
| 兼容性 | Agilent Bravo and MGI Tech MGISP Automation Systems |
| 结合模型使用 | Agilent , Agilent , MGI , MGI |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 250 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 表面类别 | Standard |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |