Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberVT-384-31UL-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | VT-384-31UL-R |
数量/包 | 3840 /包 |
数量/箱 | 19200 /箱 |
品牌 | Axygen® |
系列 | VT |
模型 | Velocity |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Agilent Velocity |
结合模型使用 | Agilent |
包装 | 符合SBS标准的盒 |
包装配置 | Single Rack |
包装规格 | 10盒/包,5包/箱 |
吸头规格 | 384支吸头/盒 |
件/箱 | 50 Racks/Case |
最大容量/孔 | 31 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 没有 |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04325069
- Quality Certificate - Lot No.04325068
- Quality Certificate - Lot No.04325067
- Quality Certificate - Lot No.04325066
- Quality Certificate - Lot No.04325065
- Quality Certificate - Lot No.01525181
- Quality Certificate - Lot No.01525178
- Quality Certificate - Lot No.01525176
- Quality Certificate - Lot No.01525173
- Quality Certificate - Lot No.01125002
- Quality Certificate - Lot No.31224004
- Quality Certificate - Lot No.28824016
- Quality Certificate - Lot No.21824002
- Quality Certificate - Lot No.20424001
- Quality Certificate - Lot No.19724006
- Quality Certificate - Lot No.19724001
- Quality Certificate - Lot No.16224056
- Quality Certificate - Lot No.15524002
- Quality Certificate - Lot No.14824032
- Quality Certificate - Lot No.14124004
- Quality Certificate - Lot No.13424058
- Quality Certificate - Lot No.13024045
- Quality Certificate - Lot No.12724021
- Quality Certificate - Lot No.12024012
- Quality Certificate - Lot No.11724001
- Quality Certificate - Lot No.10924001