text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Agilent®/Velocity11 | VPrep® and Bravo

E-mail

  • Tip format: 96 tip
  • Tip volume range: 20 µL to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: 96LT, 8LT
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
VT-384-10UL-R Axygen® 384孔吸头,10µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   3840 /包     19200 /箱     Axygen®   per case
VT-384-10UL-R-S Axygen® 384孔吸头,10µL,透明,不带滤芯,无菌,SLAS标准吸头盒   3840 /包     19200 /箱     Axygen®   per case