- 吸头规格:96吸头
- 吸头容量范围:20 μL至250 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:96LT、8LT
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| VT-30UL-R | Axygen® 96孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | 3840 /包 | 19200 /箱 | Axygen® | N/A | per case | |
| VT-384-31UL-R | Axygen® 384孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | 3840 /包 | 19200 /箱 | Axygen® | N/A | per case | |
| VT-384-31UL-R-S | Axygen® 384孔吸头,30µL,透明,不带滤芯,无菌,SLAS标准吸头盒 | 3840 /包 | 19200 /箱 | Axygen® | N/A | per case |