Axygen® 96孔吸头,250µL,透明,不带滤芯,非灭菌,宽口,SLAS标准吸头盒
Product NumberFX-255-WB-R
Axygen® 吸头品种齐全,可用于Beckman Coulter® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯、宽口、超细尖端和加长规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Beckman Coulter® Biomek® FX、Biomek® NX、Biomek® 3000及Multimek™ AP-96、SPAN-8、MP20、MP200和AP-384移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | FX-255-WB-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | FX |
| 模型 | Biomek |
| 吸头特性 | Standard |
| 吸头形状 | 宽口 |
| 吸头 | Wide Bore |
| 兼容性 | Beckman Coulter |
| 结合模型使用 | Beckman Coulter |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 255 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12526010
- Quality Certificate - Lot No.04126039
- Quality Certificate - Lot No.25125057
- Quality Certificate - Lot No.14725030
- Quality Certificate - Lot No.14725022
- Quality Certificate - Lot No.14625024
- Quality Certificate - Lot No.19722059
- Quality Certificate - Lot No.19322001
- Quality Certificate - Lot No.29021026
- Quality Certificate - Lot No.28821016
- Quality Certificate - Lot No.28721019
- Quality Certificate - Lot No.28621024
- Quality Certificate - Lot No.28421031
- Quality Certificate - Lot No.28321018
- Quality Certificate - Lot No.28221014
- Quality Certificate - Lot No.28121027
- Quality Certificate - Lot No.27721033
- Quality Certificate - Lot No.27621027
- Quality Certificate - Lot No.27521026
- Quality Certificate - Lot No.27321040
- Quality Certificate - Lot No.27619011
- Quality Certificate - Lot No.27519011
- Quality Certificate - Lot No.27419028
- Quality Certificate - Lot No.26818066
- Quality Certificate - Lot No.26718040
- Quality Certificate - Lot No.26118015
- Quality Certificate - Lot No.26118005
- Quality Certificate - Lot No.26018063
- Quality Certificate - Lot No.23618030
- Quality Certificate - Lot No.23518031