- 吸头规格:96吸头
- 吸头容量范围:5 μL至250 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:AP-96、MP20、MP200
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| FXF-165-WB-R-S | Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,宽口,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | per case | |
| FXF-180-R-PB | Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,纸质底部,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | per case | |
| FXF-180-R-S | Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | per case |