Axygen® 384孔吸头,50µL,透明,不带滤芯,无菌,加长,SLAS标准吸头盒
Product NumberFX-384-XL-R-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 吸头品种齐全,可用于Beckman Coulter®、Dynamic Devices、Hamilton Starline和ProGroup Wellpro自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯、宽口、超细尖端和加长规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Beckman Coulter® Biomek® FX、Biomek® NX、Biomek® 3000及Multimek™ AP-96、SPAN-8、MP20、MP200和AP-384移液头、Dynamic Devices Oasis LM 384-Channel-Low Volume、Hamilton® Microlab® STAR、STARlet和STARplus 384移液头以及ProGroup Wellpro 3000-96/3000-384移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥36,833.33 per case
Added to Your Shopping Cart
Details
Product Number | FX-384-XL-R-S |
数量/包 | 3840 /包 |
数量/箱 | 19200 /箱 |
品牌 | Axygen® |
系列 | FX |
模型 | Biomek |
吸头特性 | Standard |
吸头形状 | 加长 |
吸头 | Extended Length |
兼容性 | Beckman Coulter |
结合模型使用 | Beckman Coulter |
包装 | 符合SBS标准的盒 |
包装配置 | Single Rack |
包装规格 | 10盒/包,5包/箱 |
吸头规格 | 384支吸头/盒 |
件/箱 | 50 Racks/Case |
最大容量/孔 | 50 µL |
过滤器 | 没有 |
滅菌 | Yes |
オートクレーブ可能 | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04524056
- Quality Certificate - Lot No.28422052
- Quality Certificate - Lot No.28222033
- Quality Certificate - Lot No.27522059
- Quality Certificate - Lot No.24722032
- Quality Certificate - Lot No.24122030
- Quality Certificate - Lot No.23622036
- Quality Certificate - Lot No.23322004
- Quality Certificate - Lot No.22322052
- Quality Certificate - Lot No.21522037
- Quality Certificate - Lot No.20822007
- Quality Certificate - Lot No.19922029
- Quality Certificate - Lot No.19422024
- Quality Certificate - Lot No.18822021
- Quality Certificate - Lot No.17922075
- Quality Certificate - Lot No.17222044
- Quality Certificate - Lot No.15722018
- Quality Certificate - Lot No.15122008
- Quality Certificate - Lot No.23621002
- Quality Certificate - Lot No.23521003
- Quality Certificate - Lot No.23221003
- Quality Certificate - Lot No.23021005
- Quality Certificate - Lot No.22921035
- Quality Certificate - Lot No.27620023
- Quality Certificate - Lot No.27220030
- Quality Certificate - Lot No.01820016
- Quality Certificate - Lot No.01620016
- Quality Certificate - Lot No.01120070
- Quality Certificate - Lot No.01120069
- Quality Certificate - Lot No.00820040