Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (Single-packs)
产品编号HT-10-CBK-HTR
The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.
- 10 µL Clear Tips
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations
Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.
了解更多。
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
| 产品编号 | HT-10-CBK-HTR |
| 数量/包 | 2304 /包 |
| 数量/箱 | 5760 /箱 |
| 品牌 | Axygen® |
| 系列 | HT |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Hamilton |
| 结合模型使用 | Hamilton |
| 包装 | 悬挂吸头管架 |
| 包装配置 | Single Rack |
| 包装规格 | 24盒/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 24 Racks/Case |
| 最大容量/孔 | 10 µL |
| 应用 | 诊断 |
| 过滤器 | No |
| 无菌 | 否 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | No |
| 颜色 | 黑色 |