text.skipToContent text.skipToNavigation

Hamilton,96吸头

产品编号HT-1000-CBK-HTRS5

电子邮件

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   HT-1000-CBK-HTRS5
数量/包   480 /包  
数量/箱   3840 /箱  
品牌   Axygen®  
吸头   Standard  
包装   悬挂吸头管架  
包装配置   5 Racks  
件/箱   40 Racks/Case  
最大容量/孔   1000 µL  
应用   诊断  
过滤器   No  
无菌   是  
表面类别   Liquid Level Sensing  
颜色   黑色  
产品规格文件