Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberFT-384-C-R
Axygen® 吸头品种齐全,可用于Molecular Devices FLIPR Tetra自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色和透明聚丙烯吸头可提供384孔形式,适用于Molecular Devices FLIPR Tetra工作站。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | FT-384-C-R |
| 数量/包 | 3840 /包 |
| 数量/箱 | 19200 /箱 |
| 品牌 | Axygen® |
| 系列 | FT |
| 模型 | FLIPR Tetra |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Molecular Devices FLIPR Tetra workstation |
| 结合模型使用 | Molecular Devices |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 384支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 30 µL |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22926137
- Quality Certificate - Lot No.16025341
- Quality Certificate - Lot No.10225010
- Quality Certificate - Lot No.04325172
- Quality Certificate - Lot No.21923063
- Quality Certificate - Lot No.12523043
- Quality Certificate - Lot No.31722034
- Quality Certificate - Lot No.31222026
- Quality Certificate - Lot No.30422038
- Quality Certificate - Lot No.29422033
- Quality Certificate - Lot No.28722024
- Quality Certificate - Lot No.18622078
- Quality Certificate - Lot No.17722089
- Quality Certificate - Lot No.17322085
- Quality Certificate - Lot No.32821037
- Quality Certificate - Lot No.27721116
- Quality Certificate - Lot No.27321085
- Quality Certificate - Lot No.23921016
- Quality Certificate - Lot No.23621013
- Quality Certificate - Lot No.23221011
- Quality Certificate - Lot No.22821023
- Quality Certificate - Lot No.22421036
- Quality Certificate - Lot No.16321014
- Quality Certificate - Lot No.15921020
- Quality Certificate - Lot No.14521033
- Quality Certificate - Lot No.22120007
- Quality Certificate - Lot No.21620016
- Quality Certificate - Lot No.12520020
- Quality Certificate - Lot No.31119041
- Quality Certificate - Lot No.30719029