Axygen® 96孔吸头,20µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberPK-20-R
Axygen® 吸头品种齐全,可用于PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。黑色或透明聚丙烯吸头可提供96孔和384孔形式,适用于PerkinElmer® Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235、MDT-96 P50和MDT-384 30 µL移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | PK-20-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | PK |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) |
| Use With Model | Revvity (formerly PerkinElmer) |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 20 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13926028
- Quality Certificate - Lot No.26123505
- Quality Certificate - Lot No.23723030
- Quality Certificate - Lot No.33122020
- Quality Certificate - Lot No.31522018
- Quality Certificate - Lot No.31422032
- Quality Certificate - Lot No.24620014
- Quality Certificate - Lot No.24020023
- Quality Certificate - Lot No.02720028
- Quality Certificate - Lot No.34819018
- Quality Certificate - Lot No.12919023
- Quality Certificate - Lot No.12619035
- Quality Certificate - Lot No.12619034
- Quality Certificate - Lot No.34218020
- Quality Certificate - Lot No.06718002
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.05115184
- Quality Certificate - Lot No.30214184
- Quality Certificate - Lot No.13914184
- Quality Certificate - Lot No.12514184
- Quality Certificate - Lot No.29613184
- Quality Certificate - Lot No.19410001
- Quality Certificate - Lot No.17310020
- Quality Certificate - Lot No.14610051
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.121011-184
- Quality Certificate - Lot No.111207-184
- Quality Certificate - Lot No.110817-184
- Quality Certificate - Lot No.110616-184