Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,175µL,液位感测,带滤芯,无菌,SLAS标准吸头盒
Product NumberRRF-175-CBK-R-S
Axygen® 吸头品种齐全,可用于PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式,适用于PerkinElmer® Janus®/MultiProbe Variospan-1、4、8移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | RRF-175-CBK-R-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | RR |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Revvity (formerly PerkinElmer) |
| 结合模型使用 | Revvity (formerly PerkinElmer) |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 175 µL |
| 过滤器 | Yes |
| 过滤器材料 | 聚乙烯 |
| 无菌 | 是 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | No |
| 颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20422018
- Quality Certificate - Lot No.18722063
- Quality Certificate - Lot No.11622033
- Quality Certificate - Lot No.10322012
- Quality Certificate - Lot No.33018016
- Quality Certificate - Lot No.28817001
- Quality Certificate - Lot No.31415281
- Quality Certificate - Lot No.13115281
- Quality Certificate - Lot No.09915281
- Quality Certificate - Lot No.02915281
- Quality Certificate - Lot No.30414281
- Quality Certificate - Lot No.15214281
- Quality Certificate - Lot No.12814281
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.130129-281
- Quality Certificate - Lot No.110805-281
- Quality Certificate - Lot No.110729-284
- Quality Certificate - Lot No.110429-284
- Quality Certificate - Lot No.101105-281
- Quality Certificate - Lot No.101105-032