Axygen® 96孔吸头,200µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberRRP-200-CBK-R
Axygen® 吸头品种齐全,可用于PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式,适用于PerkinElmer® Janus®/MultiProbe Variospan-1、4、8移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | RRP-200-CBK-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | RR |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Revvity (formerly PerkinElmer) |
| 结合模型使用 | Revvity (formerly PerkinElmer) |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 200 µL |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | 没有 |
| 颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11125027
- Quality Certificate - Lot No.18122009
- Quality Certificate - Lot No.18022025
- Quality Certificate - Lot No.14622040
- Quality Certificate - Lot No.14322097
- Quality Certificate - Lot No.13822066
- Quality Certificate - Lot No.09422011
- Quality Certificate - Lot No.22519005
- Quality Certificate - Lot No.22419041
- Quality Certificate - Lot No.13018004
- Quality Certificate - Lot No.12818003
- Quality Certificate - Lot No.07318002
- Quality Certificate - Lot No.07218001
- Quality Certificate - Lot No.28617001
- Quality Certificate - Lot No.23014281
- Quality Certificate - Lot No.11714281
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110618-281