Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, Non-ANSI Rack
Product NumberZT-200-R-S
(This is the suggested replacement for ZT-200-L-R-S)
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
2.954,52 kr. per case
Added to Your Shopping Cart
Details
| Product Number | ZT-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23826000
- Quality Certificate - Lot No.07926000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.03125000
- Quality Certificate - Lot No.01425000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.12324000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.07424000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.00324000
- Quality Certificate - Lot No.32623000
- Quality Certificate - Lot No.29323000
- Quality Certificate - Lot No.25323000
- Quality Certificate - Lot No.24923000
- Quality Certificate - Lot No.20023000
- Quality Certificate - Lot No.18623000
- Quality Certificate - Lot No.18023000
- Quality Certificate - Lot No.14523000
- Quality Certificate - Lot No.30022000
- Quality Certificate - Lot No.28622000
- Quality Certificate - Lot No.28522000
- Quality Certificate - Lot No.25622000
- Quality Certificate - Lot No.24322000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.22422000
- Quality Certificate - Lot No.19522000
- Quality Certificate - Lot No.01522000