Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,200µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒
Product NumberZT-200-R
Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius以及Zymark®/Caliper自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头以及Zymark®/Caliper RapidPlate®/SciClone® HV96移液头/CAS-4200-1ch.-20-150 µL/sec、LV96和LV384移液头。
Added to Your Shopping Cart
Details
| Product Number | ZT-200-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | ZT |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Revvity (formerly PerkinElmer) , Tecan |
| 结合模型使用 | Revvity (formerly PerkinElmer) , Tecan |
| 包装 | 非SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 200 µL |
| 应用 | 诊断 |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26626000
- Quality Certificate - Lot No.26526000
- Quality Certificate - Lot No.18226000
- Quality Certificate - Lot No.18126000
- Quality Certificate - Lot No.18026000
- Quality Certificate - Lot No.16126000
- Quality Certificate - Lot No.16026000
- Quality Certificate - Lot No.15926000
- Quality Certificate - Lot No.15226000
- Quality Certificate - Lot No.14826000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.14626000
- Quality Certificate - Lot No.14226000
- Quality Certificate - Lot No.14126000
- Quality Certificate - Lot No.14026000
- Quality Certificate - Lot No.13926000
- Quality Certificate - Lot No.13826000
- Quality Certificate - Lot No.13126000
- Quality Certificate - Lot No.11926000
- Quality Certificate - Lot No.11726000
- Quality Certificate - Lot No.09626000
- Quality Certificate - Lot No.09226000
- Quality Certificate - Lot No.09126000
- Quality Certificate - Lot No.07826000
- Quality Certificate - Lot No.07726000
- Quality Certificate - Lot No.07626000
- Quality Certificate - Lot No.07526000