text.skipToContent text.skipToNavigation

Axygen® 96孔吸头,50µL,透明,带滤芯,无菌,非ANSI标准吸头盒

Product NumberZTF-50-R-S

E-mail

Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius以及Zymark®/Caliper自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头以及Zymark®/Caliper RapidPlate®/SciClone® HV96移液头/CAS-4200-1ch.-20-150 µL/sec、LV96和LV384移液头。

  • 50 µL透明吸头
  • 96吸头形式
  • 透明聚丙烯
  • 不含RNase/DNase
  • 无热原
  • 带防气溶胶滤芯
  • 无菌
  • 兼容性:Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®/SciClone® HV96移液头/CAS-4200-1ch.-20-150 µL/sec.移液头


  • Details
    Product Number   ZTF-50-R-S
    数量/包   960 /包  
    数量/箱   4800 /箱  
    品牌   Axygen®  
    系列   ZT  
    吸头特性   Standard  
    吸头形状   圆形  
    吸头   Standard  
    Compatibility   Revvity (formerly PerkinElmer) , Tecan   
    Use With Model   Revvity (formerly PerkinElmer) , Tecan   
    Packaging   Non-SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   96 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   50 µL  
    Application   Diagnostics  
    Filter   Yes  
    Filter Material   Polyethylene  
    Sterile   Yes  
    Autoclavable   No  
    Product Material   Polypropylene  
    Color   Clear  
    Specifications Documents