Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,180µL,透明,带滤芯,无菌,宽口,纸质底部,SLAS标准吸头盒
Product NumberEVF-205-WB-R-PB
Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius、Zymark®/Caliper、Biotek® 及Dynamic Devices自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol和96-Ch.-Low Vol移液头。
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
| Product Number | EVF-205-WB-R-PB |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | EV |
| 模型 | Freedom EVO |
| 吸头特性 | Standard |
| 吸头形状 | 宽口 |
| 吸头 | Wide Bore |
| 兼容性 | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| 结合模型使用 | Tecan |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 205 µL |
| 应用 | 诊断 |
| 过滤器 | Yes |
| 过滤器材料 | 聚乙烯 |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 透明 |