Axygen® 96孔吸头,50µL,液位感测,不带滤芯,非灭菌,悬挂式吸头盒
Product NumberTT-50-CBK-HTR
Axygen® 吸头品种齐全,可用于Tecan®、Aurora Biomed和PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式及悬挂式吸头盒形式,适用于Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头、Aurora Biomed Versa® 8通道移液头和PerkinElmer® Janus®/MultiProbe Variospan-1/4/8移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | TT-50-CBK-HTR |
| 数量/包 | 2304 /包 |
| 数量/箱 | 2304 /箱 |
| 品牌 | Axygen® |
| 系列 | TT |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Tecan |
| 结合模型使用 | Tecan |
| 包装 | 悬挂吸头管架 |
| 包装规格 | 24盒/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 24 Racks/Case |
| 最大容量/孔 | 50 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | 没有 |
| 颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34824015
- Quality Certificate - Lot No.34624019
- Quality Certificate - Lot No.34424029
- Quality Certificate - Lot No.28824110
- Quality Certificate - Lot No.22222001
- Quality Certificate - Lot No.20322030
- Quality Certificate - Lot No.20222010
- Quality Certificate - Lot No.20122023