text.skipToContent text.skipToNavigation

Axygen® 96孔吸头,1000µL,液位感测,带滤芯,无菌,悬挂式吸头盒

Product NumberTTF-1000-CBK-HTR-S

E-mail

Axygen® 吸头品种齐全,可用于Tecan®、Aurora Biomed和PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式及悬挂式吸头盒形式,适用于Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头和Aurora Biomed Versa® 8通道移液头。

  • 1000 µL液位感测吸头
  • 96吸头形式
  • 黑色导电聚丙烯
  • 不含RNase/DNase
  • 无热原
  • 带防气溶胶滤芯
  • 无菌
  • 兼容性:Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头、Aurora Biomed Versa® 8通道移液头

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Details
    Product Number   TTF-1000-CBK-HTR-S
    Qty./Pk   1536 / Pk  
    Qty./Cs   1536 / Cs  
    Brand   Axygen®  
    Series   TT  
    Tip Feature   Conductive  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Tecan   
    Use With Model   Tecan   
    Packaging   Hanging tip rack  
    Packaging Format   16 Racks/Cs  
    Tip Format   96 Tips/Rack  
    Pcs./Cs   16 Racks/Case  
    Maximum Volume/Well   1000 µL  
    Application   Diagnostics  
    Filter   Yes  
    Filter Material   Polyethylene  
    Sterile   Yes  
    Surface Category   Liquid Level Sensing  
    Autoclavable   No  
    Product Material   Polypropylene  
    Color   Black  
    Specifications Documents